IESNA:LM-63-2002
[TEST]P1384267
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4A-827-U-SL3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 114W 80CRI 2700K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (104) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]8.2%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14119.9
TILT=NONE
104 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 74 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2994.8 3089.7 3124.9 3026.4 2671.4 2358.6 2189.9 2116.0 2151.2 2225.0 2355.1 2541.4 2819.1 3068.6 3272.5 3479.9 3729.4 3968.5 4246.2 
4506.3 4590.6 4689.0 4812.1 5037.0 5167.1 5100.3 4755.8 3929.8 1785.6 875.2 685.4 590.5 432.3 267.1 161.7 49.2 3.5 0.0 
2994.8 3093.2 3121.3 3026.4 2696.0 2369.1 2186.3 2119.6 2140.7 2214.5 2344.5 2527.3 2812.0 3061.6 3258.4 3469.3 3715.4 3954.4 4246.2 
4481.7 4583.6 4657.4 4776.9 4994.9 5131.9 5075.7 4706.6 3880.6 1704.8 910.4 696.0 604.6 428.8 277.7 168.7 52.7 3.5 0.0 
2994.8 3079.2 3114.3 3044.0 2748.8 2418.3 2225.0 2140.7 2151.2 2211.0 2312.9 2481.6 2710.1 2984.3 3195.2 3381.5 3609.9 3831.4 4073.9 
4312.9 4471.1 4495.7 4555.5 4682.0 4864.8 4889.4 4580.1 3954.4 2151.2 1051.0 812.0 720.6 513.2 355.0 189.8 63.3 7.0 
0.0 
2994.8 3068.6 3117.8 3079.2 2864.7 2520.3 2305.9 2193.4 2161.7 2203.9 2274.2 2390.2 2562.5 2819.1 3068.6 3247.9 3451.8 3694.3 3922.8 
4147.7 4323.5 4474.6 4513.3 4590.6 4798.0 5015.9 4963.2 4348.1 3075.6 1381.4 949.1 790.9 629.2 439.4 228.5 80.8 7.0 
0.0 
2994.8 3068.6 3121.3 3128.4 3008.9 2727.7 2464.0 2309.4 2225.0 2218.0 2256.6 2334.0 2446.5 2625.7 2871.8 3124.9 3342.8 3557.2 3778.7 
4007.1 4204.0 4337.5 4439.5 4530.9 4710.1 5086.2 5518.6 5272.5 4362.1 2667.9 1490.4 959.6 449.9 298.8 165.2 59.8 10.5 
0.0 
2994.8 3051.0 3114.3 3153.0 3128.4 2984.3 2745.2 2541.4 2407.8 2330.5 2305.9 2341.0 2404.3 2506.2 2660.9 2875.3 3167.0 3448.2 3645.1 
3754.0 3887.6 4056.3 4246.2 4485.2 4815.6 5251.5 5986.1 7117.9 6871.9 5276.1 4404.3 3708.4 1652.1 629.2 221.4 
80.8 17.6 0.0 
2994.8 3051.0 3117.8 3167.0 3205.7 3198.7 3121.3 2984.3 2836.6 2703.1 2615.2 2587.1 2601.1 2636.3 2713.6 2843.7 3030.0 3293.6 3543.1 
3782.2 4028.2 4330.5 4675.0 5065.2 5483.4 5961.5 6569.6 7406.2 8569.6 9448.4 8977.4 8379.8 6787.5 3989.6 
1806.7 608.1 24.6 0.0 
2994.8 3051.0 3107.3 3160.0 3202.2 3240.9 3237.3 3195.2 3121.3 3030.0 2952.6 2910.4 2899.9 2914.0 2963.2 3075.6 3254.9 3493.9 3768.1 
4056.3 4400.8 4755.8 5121.4 5525.6 5898.2 6284.9 6738.3 6921.1 7680.3 9497.6 9915.9 9789.4 7585.4 4144.2 
2253.1 548.3 28.1 0.0 
2994.8 3033.5 3082.7 3149.5 3205.7 3251.4 3300.6 3325.2 3346.3 3363.9 3381.5 3413.1 3448.2 3493.9 3592.4 3725.9 3929.8 4182.9 
4478.1 4808.6 5181.2 5522.1 5845.5 6172.4 6481.7 6727.8 6889.5 6597.7 6893.0 7894.8 8748.9 9139.1 7792.8 
3687.3 1866.5 390.2 31.6 0.0 
2994.8 3030.0 3075.6 3128.4 3177.6 3233.8 3297.1 3367.4 3434.2 3522.1 3645.1 3764.6 3901.7 4077.4 4309.4 4625.8 4987.8 
5448.3 5968.5 6495.8 6998.4 7455.4 7810.4 8088.1 8302.5 8464.2 8028.3 7631.1 7596.0 7687.4 7905.3 7863.1 
6404.4 3708.4 1212.7 161.7 35.2 0.0 
2994.8 3005.3 3037.0 3072.1 3114.3 3156.5 3216.3 3272.5 3335.8 3409.6 3504.5 3595.9 3687.3 3820.8 3982.5 4218.0 4485.2 4801.5 
5153.0 5532.7 5891.2 6179.4 6450.1 6682.1 6861.3 6868.4 6453.6 6393.8 6274.3 6358.7 6228.6 5940.4 3961.4 
1922.7 323.4 94.9 35.2 0.0 
2994.8 3005.3 3030.0 3054.6 3096.7 3124.9 3170.6 3209.2 3251.4 3311.2 3374.4 3423.6 3458.8 3511.5 3574.8 3655.6 3743.5 3799.7 
3880.6 3961.4 4073.9 4242.6 4425.4 4625.8 4815.6 4815.6 4552.0 4516.8 4446.5 4481.7 4284.8 4024.7 2643.3 1293.5 
242.5 73.8 31.6 0.0 
2994.8 2994.8 3001.8 3015.9 3037.0 3065.1 3089.7 3110.8 3128.4 3142.4 3142.4 3117.8 3026.4 2885.8 2653.8 2376.2 2035.2 1754.0 1599.3 
1599.3 1687.2 1820.8 1964.9 2080.9 2211.0 2207.4 2109.0 2070.4 1982.5 1905.1 1648.5 1462.3 980.7 537.8 179.3 70.3 31.6 0.0 
2994.8 2980.7 2959.7 2949.1 2928.0 2917.5 2892.9 2829.6 2717.1 2520.3 2249.6 1866.5 1479.8 1212.7 1061.5 998.3 966.6 956.1 956.1 
956.1 949.1 920.9 864.7 794.4 727.6 667.9 597.6 527.3 464.0 397.2 358.5 330.4 260.1 196.8 130.1 63.3 28.1 0.0 
2994.8 2956.1 2903.4 2854.2 2801.5 2713.6 2551.9 2295.3 1936.8 1581.8 1339.2 1209.2 1138.9 1089.7 1054.5 1040.4 1033.4 1022.9 994.8 
973.7 942.0 896.3 843.6 790.9 734.6 674.9 615.1 544.8 485.1 421.8 379.6 351.5 274.2 189.8 126.5 63.3 24.6 0.0 
2994.8 2938.6 2861.2 2780.4 2643.3 2414.8 2063.3 1655.6 1427.1 1318.1 1261.9 1223.2 1184.6 1152.9 1124.8 1079.1 1058.0 1054.5 1040.4 
1001.8 952.6 899.8 840.1 780.3 717.1 671.4 629.2 569.4 495.6 425.3 372.6 333.9 267.1 193.3 119.5 59.8 17.6 0.0 
2994.8 2921.0 2826.1 2682.0 2446.5 2042.2 1616.9 1406.0 1342.7 1307.6 1290.0 1268.9 1223.2 1149.4 1096.7 1075.6 1068.6 1065.1 1051.0 
1015.8 899.8 833.1 790.9 748.7 710.0 653.8 594.0 530.8 453.4 386.7 344.5 316.4 256.6 189.8 112.5 52.7 17.6 0.0 
2994.8 2899.9 2769.8 2576.5 2232.0 1715.3 1437.6 1360.3 1335.7 1325.2 1307.6 1258.4 1195.1 1145.9 1100.2 1065.1 1047.5 1036.9 952.6 
885.8 843.6 815.5 783.9 759.2 724.1 678.4 625.7 551.9 481.6 414.8 369.1 341.0 270.7 200.4 126.5 56.2 14.1 0.0 
2994.8 2868.3 2724.1 2471.1 2014.1 1536.1 1384.9 1356.8 1356.8 1346.3 1290.0 1219.7 1174.0 1124.8 1075.6 1033.4 1008.8 917.4 871.7 
850.6 815.5 773.3 738.2 727.6 703.0 664.3 601.1 527.3 464.0 407.7 369.1 344.5 267.1 196.8 126.5 80.8 14.1 0.0 
2994.8 2857.7 2696.0 2397.2 1877.0 1479.8 1381.4 1381.4 1392.0 1367.3 1283.0 1212.7 1160.0 1107.2 1054.5 1001.8 924.5 836.6 826.0 
808.5 759.2 717.1 685.4 653.8 611.6 555.4 506.2 460.5 414.8 365.6 330.4 305.8 239.0 182.8 168.7 98.4 14.1 0.0 
2994.8 2861.2 2696.0 2365.6 1806.7 1455.2 1384.9 1392.0 1420.1 1392.0 1304.1 1226.7 1163.5 1110.7 1054.5 994.8 871.7 801.4 808.5 
808.5 738.2 674.9 629.2 580.0 530.8 488.6 453.4 414.8 379.6 341.0 312.8 305.8 232.0 175.8 189.8 66.8 14.1 0.0 
2994.8 2868.3 2682.0 2337.5 1803.2 1448.2 1388.4 1402.5 1423.6 1399.0 1304.1 1223.2 1167.0 1114.3 1058.0 994.8 868.2 797.9 812.0 
822.5 741.7 664.3 618.6 569.4 523.7 481.6 442.9 407.7 372.6 326.9 295.3 277.7 214.4 172.2 189.8 63.3 14.1 0.0 
